PMR01ZZPJU
1005(0402)Size, Ultra-low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PMR01ZZPJU
Status | Recommended
Package | PMR01
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1005(0402)

Rated Power[W]

0.2

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10m

Resistance(Min.)[Ω]

0.01

Resistance(Max.)[Ω]

0.01

Temperature Coefficient[ppm/°C]

0 to 200

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・ Ultra low-ohmic resistance range 5mΩ to 10mΩ
・ Improved current detection accuracy by trimming-less structure.
・ Special low resistance temperature coefficient.
・ The unique chip structure minimizes thermal stress during temperature cycling, resulting in greater reliability.
・ ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
・ Corresponds to AEC-Q200. (PMR50 / 100)
X

Most Viewed