PSR400ITQFJ2L00
10x5.2 (3921) size, 6W, 2mΩ, High Power Type Metal Plate Shunt Resistor

PSR400 series is ideal for current detection under high current circuit.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PSR400ITQFJ2L00
Status | Recommended
Package | PSR400
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

10x5.2(3921)

Rated Power[W]

6, 4

Resistance Tolerance

F (±1%)

Resistance range[Ω]

2m

Temperature Coefficient[ppm/°C]

0~+75

Operating Temperature[°C]

-65 to 175

Type

For current sensing

Operating Temperature (Max.)[°C]

175

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High power max 15W
  • Ultra low resistance range (0.1mΩ or more).
  • Excellent TCR characteristic
  • Convex structure
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFSENS002
    • Reference Board forLow-side Current Sensing Circuit
    • In the fields of automobiles and industrial equipment, low-side current sensing circuits are used for functions such as current (voltage) control, overcurrent limit, and remaining battery level detection. Shunt-resistor low-side current sensing circuits are the most general solution. The REFSENS002 is a shunt resistor and low offset operational amplifier current sensing reference design. Design data, including heat generation evaluations, is published on Web site, so please use it as a design reference to help reduce design man-hours.

X

Most Viewed