BD9E301EFJ-LB(E2) - Tools

This product guarantees long life cycle in Industrial market. BD9E301EFJ-LB is a synchronous buck switching regulator with built-in power MOSFETs. It is capable of an output current of up to 2.5A. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

Simulations

ROHM Solution Simulator (Login Required)
 
Switching Regulators
7.0V to 36V Input, 2.5 A Integrated MOSFET, Single Synchronous Buck DC/DC Converter, BD9E301EFJ Frequency Domain

Models

BD9E301EFJ-LB(E2) SPICE Model
 

2D/3D/CAD

HTSOP-J8 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
HTSOP-J8 3D STEP Data