ROHM Product Detail
Not Recommended for New Designs
BD9E301EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
Not Recommended for New Designs
BD9E301EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD9E301EFJ-LB(H2)
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD9E301EFJ-LBH2 | BD9E301UEFJ-LBH2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | HTSOP-J8 | HTSOP-J8 |
Unit Quantity | 250 | 250 |
Minimum Packing Quantity | 250 | 250 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
ch | 1 | 1 |
Integrated FET / Controller | Integrated FET | Integrated FET |
Topology | Buck | Buck |
Vin1 (Min.)[V] | 7.0 | 7.0 |
Vin1 (Max.)[V] | 36.0 | 36.0 |
Vout1 (Min.)[V] | 1.0 | 1.0 |
Vout1 (Max.)[V] | 25.2 | 25.2 |
Iout1 (Max.)[A] | 2.5 | 2.5 |
SW frequency setting (Max.)[MHz] | 0.57 | 0.57 |
Synchronous / Nonsynchronous | Synchronous | Synchronous |
Light Load mode | No | No |
EN | Yes | Yes |
PGOOD | No | No |
Operating Temperature (Min.)[°C] | Tj=-40 | Tj=-40 |
Operating Temperature (Max.)[°C] | Tj=150 | Tj=150 |
Package Size [mm] | 4.9x6.0 (t=1.0) | 4.9x6.0 (t=1.0) |

Videos & Catalogs
Loading...
Videos

Digital Datasheet | BD9P608MFF-C Nano Pulse Control™
2024-04-04 00:00:00.0
( 1:55 )
ROHM's BD9P608MFF-C is a current mode synchronous buck DC/DC converter integrating POWER MOSFETs.
ROHM's BD9P608MFF-C is a current mode synchronous buck DC/DC converter integrating POWER MOSFETs.
Videos

How To Run From a Coin Cell For 10 Years
2018-02-28 00:00:00.0
( 3:34 )
The BD70522GUL is an ultra-low-power converter to deliver 10-year operation on a single coin battery.
The BD70522GUL is an ultra-low-power converter to deliver 10-year operation on a single coin battery.
Show / Hide Parameters
X