BD9576MUF-C
FS Mechanism Implemented (ASIL-B), PMIC for Automotive R-Car Series

BD9576MUF-C is a Power Management Integrated Circuit (PMIC) designed specifically for use on R-Car series processor for In-Vehicle Infotainment (IVI) Systems, Instrument Cluster Panel and Advanced Driver Assistance Systems (ADAS).

Product Detail

 
Part Number | BD9576MUF-CE2
Status | Recommended
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Functional Safety:

A product that has implemented safety mechanism to meet ASIL level requirements described in the datasheet.

Specifications:

ch

7

Vin1(Min.)[V]

3

Vin1(Max.)[V]

3.6

Output Voltage1 (Min.)[V]

5

Output Voltage1 (Max.)[V]

5

Output Current Capacity 1 [A]

0.2

Output Voltage2 (Min.)[V]

1.8

Output Voltage2 (Max.)[V]

1.8

Output Current Capacity 2 [A]

1

Output Voltage3 (Min.)[V]

1.35

Output Voltage3 (Max.)[V]

1.5

Output Current Capacity 3 [A]

2

SW frequency(Max.)[MHz]

2.25

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

8x8 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • Safety mechanism is implemented to support functional safety (ASIL-B)
  • Customizable Power Up / Down Sequence and State Control
  • Fewer External Components Count / Compact Size Power Control Logic with Processor Interface and Event Detection
  • Built-in UVLO, SCP, OVP, UVP, OCP and TSD Protection
  • Built-in OVD, UVD, TW
  • Built-in Self Diagnosis
  • Built-in Mutual Monitoring Functions of VREF
  • Built-in Mutual Monitoring Functions of OSC
X

Most Viewed