ROHM Product Detail

Last Time Buy BA17805FP
1A 5V, Fixed Output, High PSRR Three-Terminal Regulators

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA17805FP-E2
Status | Last Time Buy
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

7.5

Vin(Max.)[V]

25

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±4.0%

Circuit Current[mA]

4.5

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Package

TO252-3

Reference Code

DPAK-3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Built-in overcurrent and thermal cutoff circuits
・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFPDT001
    • Integrating Battery Charging Algorithm, 2.5kW LLC DCDC Converter
    • The REFPDT001 EVK is a Digital Design platform for 2.5kW DC/DC Convertor based on Full bridge LLC topology with an output 55V/ 45A with an Input DC bus volatge of 380V. The EVK supports Battery charging alogrithm with Constant voltage and constant curnt operation to be used with 48V Lithum Ion Battery.


      • Constant current operation
      • Constant Voltage operation
      • Output Over Voltage protection
      • Output Over current protection
      • Reverse Battery Protection
      • CAN Communication
      • RS485 Communication
      • LCD Interface

X

Most Viewed