REFPDT001
REFPDT001 - Reference Design
Integrating Battery Charging Algorithm, 2.5kW LLC DCDC Converter
The REFPDT001 EVK is a Digital Design platform for 2.5kW DC/DC Convertor based on Full bridge LLC topology with an output 55V/ 45A with an Input DC bus volatge of 380V. The EVK supports Battery charging alogrithm with Constant voltage and constant curnt operation to be used with 48V Lithum Ion Battery.
- Constant current operation
- Constant Voltage operation
- Output Over Voltage protection
- Output Over current protection
- Reverse Battery Protection
- CAN Communication
- RS485 Communication
- LCD Interface
Design Resources
Specifications
| Board Number | Power supply voltage range | Output current | Interface | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFPDT001-EVK-001A | 160 V to 265 V | 55A | CAN and RS485 | ||||||||||||
| REFPDT001-EVK-001B | 160 V to 265 V | 55A | CAN and RS485 |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFPDT001-EVK-001A | 190 to 800V Power MOSFETs | R6042JNZ4 | - | Recommended | - | - | - | - | ||||
| REFPDT001-EVK-001A | Standard Rectifier Diodes | RR2LAM6S | - | Active | - | - | - | |||||
| REFPDT001-EVK-001A | Schottky Barrier Diodes | RB560VM-40 | - | Recommended | - | - | - | - | - | |||
| REFPDT001-EVK-001A | Zener Diodes | KDZVTF12B | - | Recommended | - | - | - | - | - | |||
| REFPDT001-EVK-001A | Zener Diodes | UFZVFH18B | - | Recommended | - | - | - | - | ||||
| REFPDT001-EVK-001A | Fast Recovery Diodes | RFN2LAM6S | - | Recommended | - | - | - | - | - | |||
| REFPDT001-EVK-001A | Gate Drivers | BM61M41RFV-C | - | Active | - | - | - | |||||
| REFPDT001-EVK-001B | AC/DC Converters ICs | BM2P014 | - | Recommended | - | - | ||||||
| REFPDT001-EVK-001B | Fast Recovery Diodes | RF201LAM2S | - | Recommended | - | - | - | - | - | |||
| REFPDT001-EVK-001B | Fast Recovery Diodes | RF05VAM2S | - | Not Recommended for New Designs | - | - | - | - | - | |||
| REFPDT001-EVK-001B | Linear Regulators | BA17805FP | - | Last Time Buy | - | - | ||||||
| REFPDT001-EVK-001B | Linear Regulators | BA33BC0FP | - | Last Time Buy | - | - | ||||||
| REFPDT001-EVK-001B | Linear Regulators | BDJ6FD0WFP2 | - | Recommended | - | - |