ROHM Product Detail

BM2P014
PWM type DC/DC converter IC Included 650V MOSFET

The PWM type DC/DC converter (BM2PXX4) for AC/DC provide an optimum system for all products that include an electrical outlet. BM2PXX4 supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM2PXX4 built in a HV starter circuit that tolerates 650V, it contributes to low-power consumption. With current detection resistors as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. We can design easily, because BM2PXX4 includes the switching MOSFET.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P014
Status | Recommended
Package | DIP7
Packing Type | Tube
Unit Quantity | 2000
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Vmax (DrainMax) [V]

650

Start Circuit

Integrated

SW frequency(Max.)[kHz]

65

Vcc OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

1.4

Channel

1

Light Load mode

No

EN

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

9.27x6.35 (t=4.3)

Find Similar

Features:

・ PWM frequency : 65kHz
・ PWM current mode method
・ Burst operation when load is light
・ Frequency reduction function
・ Built-in 650V start circuit
・ Built-in 650V switching MOSFET
・ VCC pin under voltage protection
・ VCC pin overvoltage protection
・ SOURCE pin Open protection
・ SOURCE pin Short protection
・ SOURCE pin Leading-Edge-Blanking function
・ Per-cycle over current protection circuit
・ Soft start
・ Secondary Over current protection circuit

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFPDT001
    • Integrating Battery Charging Algorithm, 2.5kW LLC DCDC Converter
    • The REFPDT001 EVK is a Digital Design platform for 2.5kW DC/DC Convertor based on Full bridge LLC topology with an output 55V/ 45A with an Input DC bus volatge of 380V. The EVK supports Battery charging alogrithm with Constant voltage and constant curnt operation to be used with 48V Lithum Ion Battery.


      • Constant current operation
      • Constant Voltage operation
      • Output Over Voltage protection
      • Output Over current protection
      • Reverse Battery Protection
      • CAN Communication
      • RS485 Communication
      • LCD Interface

X

Most Viewed