BD18347EFV-M
For Automotive, 40V 150mA 4ch Constant Current LED Driver
						
						
						
						
						BD18347EFV-M
						
						For Automotive, 40V 150mA 4ch Constant Current LED Driver
						 
						
						
					
				
			
		
			
				
				BD18347EFV-M are 40V-withstanding constant current LED driver for automotive applications. It is a 4 channel LED driver with the built-in energy sharing control which can realize to make the board size small. High reliability can be realized with LED Open Detection, the OUTx (all later x=1 to 4) pin Short Circuit Protection, Over Voltage Mute and Thermal Shutdown Function. In case the output OUTx pin has 3 LEDs in series, BD18337EFV-M has to be used, in case of 2 LEDs in series, this BD18347EFV-M has to be used.
Product Detail
Functional Safety:

Specifications:
Topology
Constant Current
Vin(Min.)[V]
5.5
Vin(Max.)[V]
20
Total Output Current (Max.)[mA]
600
Per Channel Drive(Max.)[mA]
150
Number of Outputs
4
Dimming
PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5.0x6.4 (t=1.0)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Energy Sharing Control
- PWM Dimming Function
- License Lamp Mode
- LED Open Detection
- OUTx pin Short Circuit Protection (SCP)
- Over Voltage Mute Function (OVM)
- Disable LED Open Detection Function at Reduced-Voltage
- LED Failure Input/Output Functions (PBUS)
Reference Design / Application Evaluation Kit
- 
														  - Evaluation Board - BD18347EFV-EVK-101
- This is an evaluation board for ROHM’s LED Driver BD18347EFV-M. BD18347EFV-M is 40V-withstanding constant current LED driver for automotive applications. It is a 4 channel LED driver with the built-in energy sharing control which can realize to make the board size small. High reliability can be realized with LED Open Detection, the OUTx (all later x=1 to 4) pin Short Circuit Protection, Over Voltage Mute and Thermal Shutdown Function.