ROHM Product Detail

BD18347EFV-M
For Automotive, 40V 150mA 4ch Constant Current LED Driver

BD18347EFV-M are 40V-withstanding constant current LED driver for automotive applications. It is a 4 channel LED driver with the built-in energy sharing control which can realize to make the board size small. High reliability can be realized with LED Open Detection, the OUTx (all later x=1 to 4) pin Short Circuit Protection, Over Voltage Mute and Thermal Shutdown Function. In case the output OUTx pin has 3 LEDs in series, BD18337EFV-M has to be used, in case of 2 LEDs in series, this BD18347EFV-M has to be used.

Product Detail

 
Part Number | BD18347EFV-ME2
Status | Active
Package | HTSSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

5.5

Vin(Max.)[V]

20

Total Output Current (Max.)[mA]

600

Per Channel Drive(Max.)[mA]

150

Number of Outputs

4

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x6.4 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Energy Sharing Control
  • PWM Dimming Function
  • License Lamp Mode
  • LED Open Detection
  • OUTx pin Short Circuit Protection (SCP)
  • Over Voltage Mute Function (OVM)
  • Disable LED Open Detection Function at Reduced-Voltage
  • LED Failure Input/Output Functions (PBUS)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD18347EFV-EVK-101
    • This is an evaluation board for ROHM’s LED Driver BD18347EFV-M. BD18347EFV-M is 40V-withstanding constant current LED driver for automotive applications. It is a 4 channel LED driver with the built-in energy sharing control which can realize to make the board size small. High reliability can be realized with LED Open Detection, the OUTx (all later x=1 to 4) pin Short Circuit Protection, Over Voltage Mute and Thermal Shutdown Function.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed