ML5810ATD
Non-insulated Gate Drivers for Battery Management System (BMS)

Lapis

The ML5810A is a charge/discharge high-side switch Nch power MOSFET gate driver for industrial use battery packs.
And also, built-in Pch-MOSFET gate driver enables low current pre-charge in over-discharge state.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML5810ATDZ87FL
Status | Recommended
Package | TSSOP20
Packing Type | Tray
RoHS | Yes

Specifications:

Supply Voltage[V]

6.5 to 64

Gate Driving Voltage[V] Min.

10

Turn on Time[μs]Max.

350

Turn off Time[μs]Max.

70

Operating temperature[°C]

-40 to 105

Halogen Free Support

Yes

Package Size [mm]

6.5x6.4 (t=1.1)

Find Similar

The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.

X

Most Viewed