ROHM Product Detail

Not Recommended for New Designs ML5245-101MB
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5245-101MBZ07CX
Package | P-SSOP30-56-0.65-ZK6
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Cell

5 to 13

Supply Voltage [V]

7 to 80

Overvoltage Detection Accuracy (Typ) [mV]

±15

Charge/Discharge Control FET driver

Low-side NMOS

Operating Current Consumption (Typ) [µA]

25

Power-down Current Consumption (Typ) [µA]

0.1

VoltageDetection

Yes

CurrentDetection

Yes

ShortDetection

Yes

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

-

Temperature Detection

Yes

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

9.7x7.6 (t=1.85)

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed