ML5243-002TD(Taping)
Li-Ion Battery Management LSI

Lapis

3 to 5-cells supported, cell voltage, current, temperature,open wire protection LSI
Overvoltage/undervoltage detection
over-current detection
over-temprature detection
Open-wire detection
charge/discharge enable output
short current detection
Quick test mode

The detection voltage, etc., depends on the code number.
"002" in thePart Number "ML5243-002TDZ0ATL" is the code number.
The parameters for the 001 code are listed in this datasheet.
Please refer to "ML5243 Code List" for codes other than 001 including 002 code.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML5243-002TDZ0ATL
Status | Recommended
Package | TSSOP20
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Cell

3 to 5

Supply Voltage [V]

5 to 25

Overvoltage Detection Accuracy (Typ) [mV]

±25

Charge/Discharge Control FET driver

Low-side NMOS

Operating Current Consumption (Typ) [µA]

4.5

Power-down Current Consumption (Typ) [µA]

0.1

VoltageDetection

Yes

CurrentDetection

Yes

ShortDetection

Yes

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

-

Temperature Detection

Yes

Halogen Free Support ?

Yes

Open Wire Detection

Yes

Package Size [mm]

6.5x6.4 (t=1.1)

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed