ROHM Product Detail

ML5232-001TD(Taping)
Li-Ion Battery Management LSI

Lapis

overvoltage detection
Dual overvoltage alarm outputs

Product Detail

 
Part Number | ML5232-001TDZ07GL
Status | Recommended
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Cell

5 to 14

Supply Voltage [V]

7 to 80

Overvoltage Detection Accuracy (Typ) [mV]

±20

Operating Current Consumption (Typ) [µA]

2.5

VoltageDetection

Overvoltage detection

CurrentDetection

No

ShortDetection

No

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 105

Cell Balancing Switch

-

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

6.5x6.4 (t=1.1)

Find Similar

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed