ROHM Product Detail

Not Recommended for New Designs ML5206-001MB
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5206-001MBZ0AVL
Package | P-VSSOP8-0150-0.65-TK6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Cell

5

Supply Voltage [V]

5 to 25

Overvoltage Detection Accuracy (Typ) [mV]

±25

Operating Current Consumption (Typ) [µA]

1

VoltageDetection

Overvoltage detection

CurrentDetection

No

ShortDetection

No

ParameterChange

Mask option

Operating Temperature [℃]

-20 to 85

Cell Balancing Switch

Internal (Autonomous)

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

Yes

Package Size [mm]

2.9x4.0 (t=0.9)

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed