ROHM Product Detail

Not Recommended for New Designs ML5248MB
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5248MBZ0CX
Package | P-SSOP30-56-0.65-ZK6
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Cell

3 to 7

Supply Voltage [V]

5 to 31.5

Charge/Discharge Control FET driver

High-side NMOS

Operating Current Consumption (Typ) [µA]

32

Power-down Current Consumption (Typ) [µA]

0.1

CellVoltage

±20

VoltageDetection

No

CurrentDetection

No

Monitor

cell voltage/current

ShortDetection

Yes

ParameterChange

MCU control

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

internal

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

9.7x7.6 (t=1.85)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed