ROHM Product Detail

BD7692FJ
Power Factor Correction Controller IC

BD7692FJ is Power Factor Correction for AC/DC supplies the system which is suitable for all the products needing power factor improvement. The PFC adopts boundary conduction mode (BCM), and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD). ZCD detects by resistance, the auxiliary winding is unnecessary.

Click here for the board designed to fully evaluate BD7692FJ. In addition you can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7692FJ-E2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Controller Type

PFC

Channel

1

Zero Detect

Resistor

W/W Input IEC61000-3-2 Class-C Support

No

Vin1 (Typ.)[V]

2.5

Reference Voltage Accuracy (%)

1.5

Brown Out

No

VCC Discharge

No

OVP System

2 way

FET

-

OVP Pin Over Voltage Protection (L/A)

Auto Restart

VS Pin Over Voltage Protection (L/A)

Auto Restart

Vin1(Max.)[V]

26

VS Dynamic OVP (L/A)

Auto Restart

VS Short Protection (L/A)

Auto Restart

BR PIN

No

IS Short Protection (L/A)

Auto Restart

Startup VOUT Overshoot Countermeasure Function

Yes

SW Frequency (Max.)[kHz]

450

Light Load mode

No

EN

No

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • Boundary Conduction Mode
  • Low Power Consumption
  • VCCUVLO
  • Resister Detection for ZCD
  • Switching Loss Reduction, Noise Reduction by ZCD
  • Dynamic and Static OVP by the VS Pin
  • High Accuracy Over Current Detection (±4 %)
  • Error Amplifier Input Short Protection
  • Stable MOSFET Gate Drive by the Clamper
  • Protection Function by the OVP Pin
  • Over Voltage Reduce by Soft Start
  • Safe Design by the IS-GND Short Timer Operation

Reference Design / Application Evaluation Kit

 
X

Most Viewed