REFACDC036
REFACDC036 - Reference Design
PFC BCM (Boundary Current Mode) Method Output 200 W 400 V (BD7692FJ)
The BD7692FJ-EVK-001 reference board outputs 400V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.5A. The BD7692FJ which is BCM method PFC controller IC is used.
- The BD7692FJ supplies the system which is suitable for all of products that requires PFC.
- BCM is used for PFC part, and Zero Current Detection reduces both switching loss and noise. An auxiliary winding wire is not required because of ZCD by a resistor.
Design Resources
Specifications
Board Number | Input Voltage Range | Input Frequency | Output Voltage | Maximum Output Power | Output Current Range | PF(Power Factor) | Efficiency | Output Ripple Voltage | Hold Time | Operating Temperature | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BD7692FJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 400V(Typ.) | 200W Iout=0.5A | 0 to 0.5A *1 | 0.97(Typ.) AC230V Iout=0.5A | 96%(Typ.) | 14Vpp(Typ.) *2 | 20ms(Min.) Vout min 280V | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BD7692FJ-EVK-001 | CoreStaff Co., Ltd. | 2 |
DigiKey | 2 | |
Ameya Holding Limited | 1 | |
Inquiry | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BD7692FJ-EVK-001 | AC/DC Converters ICs | BD7692FJ | - | Recommended | - | - | - | |||||
BD7692FJ-EVK-001 | Standard Rectifier Diodes | RR2LAM6S | - | Active | - | - | - | |||||
BD7692FJ-EVK-001 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
BD7692FJ-EVK-001 | 190 to 800V Power MOSFETs | R6024KNX | - | Recommended | - | - | - | Solution Simulator |