ROHM Product Detail
Not Recommended for New Designs
BD6346FV
Three-phase Full-wave Fan Motor Driver
Not Recommended for New Designs
BD6346FV
Three-phase Full-wave Fan Motor Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD6346FV
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD6346FV-E2 | BD63242EFV-E2 |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SSOP-B20 | HTSSOP-B16 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Usage | General | General |
| Type | Driver | Driver |
| Vcc(Max.)[V] | 20.0 | 20.0 |
| Power Supply Voltage (Max.) [V] | 17.0 | 16.0 |
| Power Supply Voltage (Min.) [V] | 5.5 | 5.0 |
| Iout (Max.)[A] | 1.2 | 1.0 |
| Commutation Logic[°] | - | 180 |
| Sensor Type | - | Sensor-less |
| Speed Control Input | DC/PWM | DC/PWM |
| For Fan Motor | Yes | Yes |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 100 | 100 |
| Package Size [mm] | 6.5x6.4 (t=1.45) | 5.0x6.4 (t=1.0) |
Show / Hide Parameters
X