ROHM Product Detail

BD63030EKV-C
3-Phase Brushless Motor Pre-driver for Automotive

BD63030EKV-C is a pre-driver for a 3-phase motor such as an air conditioner blower motor and a battery cooling fan motor. 180° commutation PWM drive minimizes motor drive noise. It has a built-in automatic lead angle control function for high-efficiency drive. Moreover, it has the lock protection time, over current limit detect value, over current protection detect value, external parts thermal shutdown value for various motor controls as well as adjustment of startup time externally.

Product Detail

 
Part Number | BD63030EKV-CE2
Status | Recommended
Package | HTQFP64AV
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

Air-Conditioner, Battery Cooling

Vcc (Max.)[V]

50

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

6.5

Commutation Logic[°]

180

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

DC/PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

12x12 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Built-in Automatic Lead Angle Function
  • Built-in Speed Feed-back Function
  • 180° Commutation Sine Wave Drive (2-phase Modulation)
  • Built-in Charge Pump
  • Forward Rotation / Reverse Rotation Switch Function
  • Variable Speed Control, Standby Command Function(PWM / DC Input Support)
  • Selectable Output Modes / Dead Time
  • Soft Start, Soft Stop Setup Function
  • Built-in Protective Functions
    Over Voltage Protection (OVP),
    Under Voltage Lockout(UVLO),
    Over Current Limit (OCL),
    Over Current Protection (OCP),
    Lock Protection (LOCK), Thermal Shutdown (TSD),
    External Parts Thermal Shutdown (EXTSD),
    Abnormal Hall Input Detection (HALLERR)

Reference Design / Application Evaluation Kit

 
X

Most Viewed