REFMOT003
REFMOT003 - Reference Design
Automotive Three-Phase Brushless Motor Pre-Driver with Sensor
This reference design is a solution board for a three-phase brass-less sensor-equipped motor pre-driver developed to control automotive air conditioner blower motors and battery cooling fan motors. In addition to the pre-driver, the NchMOS of the output stage and peripheral components for external input setting are integrated on a single board, and the motor can be controlled simply by connecting the power supply (12V typ.) By using noise suppression and S/R adjustment, this product has passed the CISPR 25 Class 5 EMC standard. This product can be used as a reference design for circuit and pattern design when creating PCBs.
- Cleared EMC standard CISPR 25 Class 5 (in-house evaluation)
- 180°current flow (sinusoidal drive)
- Built-in automatic advance function
- Variable speed control function (supports both PWM and DC input)
- Dead time switching
- Various built-in protection functions (OVP, UVLO, OCL, OCP, LOCK, TSD, TXTSD, HALLERR)
This reference design consists of two different boards, with a choice of different sized Nch MOSFETs packages.
| Reference Board Name | Outline |
|---|---|
| REFMOT003-EVK-001 | Nch MOSFET 5.0 x 6.0mm version |
| REFMOT003-EVK-002 | Nch MOSFET 3.0 x 3.0mm version |
Design Resources
Specifications
| Board Number | Input Voltage | Output current | Driving method | EMC performance | Size | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFMOT003-EVK-001 | 6.5V to 18.0V | Depends on the performance of the external FET | 180°energized sine wave drive (two-phase modulation) | CISPR 25 Class 5 | 133mm x 145mm | ||||||||||
| REFMOT003-EVK-002 | 6.5V to 18.0V | Depends on the performance of the external FET | 180°energized sine wave drive (two-phase modulation) | CISPR 25 Class 5 | 133mm x 145mm |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFMOT003-EVK-001 | 3-Phase Brushless DC Motor Drivers | BD63030EKV-C | - | Recommended | - | - | - | |||||
| REFMOT003-EVK-001 | Current Detection Resistors | PSR400ITQFH1L00 | - | Recommended | - | Solution Simulator | ||||||
| REFMOT003-EVK-002 | 3-Phase Brushless DC Motor Drivers | BD63030EKV-C | - | Recommended | - | - | - | |||||
| REFMOT003-EVK-002 | Current Detection Resistors | PSR400ITQFH1L00 | - | Recommended | - | Solution Simulator |