ROHM Product Detail
Last Time Buy
RQ1A070ZP
1.5V Drive Pch MOSFET
Last Time Buy
RQ1A070ZP
1.5V Drive Pch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RQ1A070ZP
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RQ1A070ZPTR | RQ1A070ZPHZGTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | TSMT8 | TSMT8 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TSMT8 | TSMT8 |
| Package Size [mm] | 2.8x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
| Number of terminal | 8 | 8 |
| Polarity | Pch | Pch |
| V DSS [V] | -12 | -12 |
| I D [A] | -7.0 | -7.0 |
| R DS(on) (Typ) @1.5V[O] | 0.019 | 0.019 |
| R DS(on) (Typ) @1.8V[O] | - | 0.015 |
| R DS(on) (Typ) @2.5V[O] | 0.011 | 0.011 |
| R DS(on) (Typ) @4.5V[O] | 0.008 | 0.008 |
| R DS(on) (Typ) @Drive[O] | 0.019 | 0.019 |
| Drive Voltage [V] | -1.5 | -1.5 |
| Power Dissipation (PD) [W] | 1.5 | 1.5 |
| Q g (Typ)[nC] | 58.0 | 58.0 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Power Supply | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | - | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X