ROHM Product Detail

RQ1A070ZPHZG
Automotive P-channel -12V -7A small-signal MOSFET

RQ1A070ZPHZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Notice of Upcoming PCN

Product Detail

 
Part Number | RQ1A070ZPHZGTR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-7

RDS(on)[Ω] VGS=1.5V(Typ)

0.019

RDS(on)[Ω] VGS=1.8V(Typ)

0.015

RDS(on)[Ω] VGS=2.5V(Typ)

0.011

RDS(on)[Ω] VGS=4.5V(Typ)

0.008

RDS(on)[Ω] VGS=Drive(Typ)

0.019

Total gate charge Qg[nC]

58

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT8)
  • AEC-Q101 Qualified
X

Most Viewed