ROHM Product Detail
Obsolete
RS1P600BE
Nch 100V 60A Power MOSFET
Obsolete
RS1P600BE
Nch 100V 60A Power MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RS1P600BE
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RS1P600BETB1 | RS1P600BHTB1 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | HSOP8 (Single,TB1) | HSOP8 (Single,TB1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | HSOP8 | HSOP8 |
| Package Size [mm] | 6.0x4.9 (t=1.1) | 6.0x4.9 (t=1.1) |
| Number of terminal | 8 | 8 |
| Polarity | Nch | Nch |
| V DSS [V] | 100 | 100 |
| I D [A] | 60.0 | 60.0 |
| R DS(on) (Typ) @6V[O] | - | 0.0086 |
| R DS(on) (Typ) @10V[O] | 0.0075 | 0.0067 |
| R DS(on) (Typ) @Drive[O] | 0.0075 | 0.0086 |
| Drive Voltage [V] | 10.0 | 6.0 |
| Power Dissipation (PD) [W] | 35.0 | 35.0 |
| Q g (Typ)[nC] | 33.0 | 21.0 |
| trr (Typ.)[ns] | - | 63 |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X