RS1P600BH
Nch 100V 60A, HSOP8, Power MOSFET

RS1P600BH is a power MOSFET with low on - resistance, suitable for the primary side switch, motor drives, DC/DC converters.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS1P600BHTB1
Status | Recommended
Package | HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8S (5x6)

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

60

RDS(on)[Ω] VGS=6V(Typ.)

0.0086

RDS(on)[Ω] VGS=10V(Typ.)

0.0067

RDS(on)[Ω] VGS=Drive (Typ.)

0.0086

Total gate charge Qg[nC]

21

Power Dissipation (PD)[W]

35

Drive Voltage[V]

6

Trr (Typ.)[ns]

63

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed