ROHM Product Detail
Not Recommended for New Designs
HP8S36
30V Nch+Nch Middle Power MOSFET
Not Recommended for New Designs
HP8S36
30V Nch+Nch Middle Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For HP8S36
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | HP8S36TB | HP8K24TB |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | HSOP8 (Dual) | HSOP8 (Dual) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | HSOP8 | HSOP8 |
| Package Size [mm] | 6.0x4.9 (t=1.1) | 6.0x4.9 (t=1.1) |
| Number of terminal | 9 | 9 |
| Polarity | Nch+Nch | Nch+Nch |
| V DSS [V] | 30 | 30 |
| I D [A] | 27.0 | 27.0 |
| R DS(on) (Typ) @4.5V[O] | 0.0091 | 0.0091 |
| R DS(on) (Typ) @10V[O] | 0.0067 | 0.0067 |
| R DS(on) (Typ) @Drive[O] | 0.0091 | 0.0091 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 22.0 | 22.0 |
| Q g (Typ)[nC] | 4.8 | 4.8 |
| Mounting Style | Surface mount | Surface mount |
| Applications | DC/DC Convertor | DC/DC Convertor |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X