ROHM Product Detail

HP8K24
30V Dual N-channel Middle Power MOSFET

HP8K24 is the high reliability transistor, suitable for switching and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8K24TB
Status | Active
Package | HSOP8 (Dual)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

HSOP8

Applications

DC/DC Convertor

Number of terminal

9

Polarity

N+N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

27

RDS(on)[Ω] VGS=4.5V(Typ)

0.0091

RDS(on)[Ω] VGS=10V(Typ)

0.0067

RDS(on)[Ω] VGS=Drive (Typ)

0.0091

Total gate charge Qg[nC]

4.8

Power Dissipation (PD)[W]

22

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance.
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed