ML620Q418A
Built-in LCD Driver Dot Matrix type 16bit MCUsThis product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.8
Operating Voltage (Max.)[V]
1.8
ROM type
Flash
ROM Capacity [Byte]
256K
Data Flash Capacity [Byte]
4K
RAM Capacity [Byte]
16K
Input/Output
52
Operating Frequency (Max.) High Speed
16MHz (Internal RC oscillation/
PLL)
Operating Frequency (Max.) Low Speed
32.768kHz
(Internal RC oscillation/
Crystal oscillation)
Minimum Instruction Execution Time
62.5 ns /
30.5μs
Current Consumption (Typ.@HALT)
0.38μA
(Crystal oscillation)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Co-processor for Multiplication and Division
Yes
8bit Timer
8
(16bit×4)
16bit Multi Functions Timer
4
PWM
16bit×4
(use 16bit Timer)
Capture
16bit×4
(use 16bit Timer)
WDT
1
ADC (method)
24bit×2 (RC type)
12bit×12 (SA type)
I2C
Master/
Slave
×3
SSIO
2
UART
Full Duplex
×3
Supply Voltage Detection
VLS×1,
LLD×1
LCD Driver
Max 2048dot
64seg × 32com
External Interrupt Sources
8
Others
Low speed frequency correction,
Analog comparator×2,Melody : Buzzer,1kHz Timer
Chip Support
Yes
Halogen Free Support ?
Yes
Industrial Grade ?
No
Development Support
-

- Emulator
- uEASE
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- uEASE
- uEASE interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
-

- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
-

- Emulator
- EASE1000
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- ML62Q1000 series
- Structure
- EASE1000
- EASE1000 interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.