ROHM Product Detail

Not Recommended for New Designs ML62Q1224E
Normal type ML62Q1200 Group 16bit MCUs (Industrial Grade)

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML62Q1224E
Package | P-SSOP16-0225-0.65-TK6
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Operating Voltage (Min.)[V]

1.6

Operating Voltage (Max.)[V]

5.5

ROM type

Flash

ROM Capacity [Byte]

24K

Data Flash Capacity [Byte]

2K

RAM Capacity [Byte]

2K

Input/Output

12

Operating Frequency (Max.) High Speed

24MHz
(PLL oscillation)

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation)

Minimum Instruction Execution Time

41ns /
30.5μs

Current Consumption (Typ.@HALT)

2.8μA
(Internal RC oscillation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Co-processor for Multiplication and Division

Yes

16bit Timer

4
(8bit×8)

16bit Multi Functions Timer

4
(TMR, PWM, IGBT, Capture)

WDT

1

ADC (method)

10bit×6(SA type)

I2C

Master/Slave×1,
Master×1

SSIO

UART Full Duplex/SSIO×2

UART

UART Full Duplex/SSIO×2

Supply Voltage Detection

VLS×1

External Interrupt Sources

8

Others

Safety function, Multiplier/Divider,Comparator×1,DMA

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Development Support

 
    • Starter kit
    • SK-AD01-D62Q1267TB
    • Supply Status
      Not Recommended For New Designs
      Supported MCUs
      • ML62Q1200 Group
      Structure
      Notes

    • Emulator
    • EASE1000 V2
    • Supply Status
      Recommended
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • EASE1000 V2
      • EASE1000 V2 Interface cable
      • USB cable
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V

  • User's Guide Buy
    • Emulator
    • EASE1000
    • Supply Status
      Obsolete
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • ML62Q1000 series
      Structure
      • EASE1000
      • EASE1000 interface cable
      • USB cable
      • U8 Development Tools (CD-ROM)
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification

  • User's Guide

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed