ROHM Product Detail

ML63Q8034-NNNTB(Taping) (Under Development)
Automotive MCUs(32bit)

Lapis

ML63Q8000 group is equipped with a Hardware Linkage Controller (HLC) unique to LAPIS Technology, which enables peripheral linkage operation without software processing. It is capable of detecting errors faster than software processing and high-precision sensing, and is capable of driving external components without software processing.
This contributes to realizing high-precision control and sensing while keeping the cost-increase of the edge-side MCU for ECU.
It also supports high-speed communication protocol CAN-FD and can support ASIL-B of functional safety according to ISO26262.

Program memory : 128KB~480KB  Package: 48pin~64pin  ASIL-B support: Yes/No

Buy Sample
Buy

Product Detail

 
Part Number | ML63Q8034-NNNTB0B-MX
Package | P-TQFP48-0707-0.50-ZK6
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Operating Voltage (Min.)[V]

2.7

Operating Voltage (Max.)[V]

5.5

ROM type

Flash

ROM Capacity [Byte]

128K

Data Flash Capacity [Byte]

8K

RAM Capacity [Byte]

16K

Port (Max.)

37

Operating Frequency (Max.) High Speed

48MHz

Operating Frequency (Max.) Low Speed

256kHz

Minimum Instruction Execution Time

20.8ns

Current Consumption (Typ.@HALT)

(TBD)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Co-processor for Multiplication and Division

Yes

16bit Timer

17
(TMR, PWM, Capture)

32bit Timer

4

ADC (method)

12bit×16 (SA type)

DAC

12bit×1

I2C

Master/Slave×2

SSIO

4

UART

Full Duplex ×2

I2S

Master×1

Supply Voltage Detection

LVD×1

CAN

1

LIN

Master/Slave×2

External Interrupt Sources

8

Others ?

HLC*1,
WDT,
RTC,
DMA,
CRC,
Clock Monitor

Halogen Free Support ?

Yes

Automotive Grade ?

Yes

Functional Safety Support

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-D63Q8057TB64
    • Supply Status
      Recommended
      Board size (mm)
      W50 × D70 × H23
      Supported MCUs
      • ML63Q8034
      • ML63Q8036
      • ML63Q8037
      • ML63Q8054
      • ML63Q8056
      • ML63Q8057
      Structure
      • ML63Q8057 (64PIN TQFP) Reference Board
      • User's Manual
      Supported debug adapter (sold separately)
      • J-Link BASE, etc.
      Notes
      Please prepare the debug adapter by yourself.

  • Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed