ROHM Product Detail

Not Recommended for New Designs MD56V62161R-xxTAL
Automotive Legacy DRAM SDRAM

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MD56V62161R-xxTAL
Package | P-TSOP(2)54-400-0.80-ZK6
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Density [bit]

64M

Data Rate type ?

SDR

Supply Voltage [V]

3.3±0.3

Number of Data bit

16

Configuration Max Operating Frequency [MHz]

4
×
1M
×
16

Max Operating Frequency [MHz]

166

Refresh Cycle [cycles / ms]

4096/64
4096/16

Cycle Time [ns]

6/7/7.5/10

Features

DrivabilityControl (EMRS)

Operating Temperature Ta[˚C]

−40 to +85
−40 to +105

Halogen

Yes

Package Size [mm]

22.22x11.76 (t=1.2)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed