Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The purpose of the input capacitor is to stabilize the VCC (Vin) and ground of the IC by suppressing potential fluctuations of the ground and power supply lines during circuit operation. Connect the recommended capacitance closest to the VCC (Vin)-Ground pins. There is no problem as long as the amount of fluctuation of the input and output voltages including transient conditions falls within the permissible voltage fluctuation when the entire set operates and a load current flows through the output of a linear regulator. If the amount of variation exceeds the allowable range, please increase the capacity.Related Link:Technical Document