ROHM Product Detail
Not Recommended for New Designs
RBQ10T100ANZ
Low IR, 100V, 10A, ITO-220AB, Schottky Barrier Diode
Not Recommended for New Designs
RBQ10T100ANZ
Low IR, 100V, 10A, ITO-220AB, Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RBQ10T100ANZ
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RBQ10T100ANZC9 | RBQ10NS100ATL |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | TO-220FN (3PIN) | TO-263S |
| Unit Quantity | 1000 | 1000 |
| Minimum Packing Quantity | 1000 | 1000 |
| Packing Type | Tube | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-220AB | TO-263AB (D2PAK) |
| Package Size [mm] | 15.0x10.0 (t=4.8) | 13.1x10.1 (t=4.7) |
| JEITA Package | - | SC-83 |
| Configuration | C-Common | C-Common |
| Number of terminal | 3 | 3 |
| VRM [V] | 100 | 100 |
| Reverse Voltage VR [V] | 100 | 100 |
| Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
| IFSM [A] | 100.0 | 100.0 |
| Forward Voltage VF (Max.)[V] | 0.77 | 0.77 |
| IF @ Forward Voltage [A] | 5.0 | 5.0 |
| Reverse Current IR (Max.)[mA] | 0.08 | 0.08 |
| VR @ Reverse Current[V] | 100 | 100 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Leaded type | Surface mount |
Show / Hide Parameters
X