ROHM Product Detail

RBQ10NS100A
Low IR, 100V, 10A, TO-263S (D2PAK), Schottky Barrier Diode

RBQ10NS100A is Low IR Schottky Barrier Diode for General rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBQ10NS100ATL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

10

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.77

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Similar Products

 

Different Grade

RBQ10NS100AFH   Grade| Automotive Status|  Active

Supporting Information

 

Overview

The RBQ series delivers excellent low IR characteristics that enable stable operation in high temperature environments – significantly reducing the risk of thermal runaway which is a concern with SBDs. As such they are ideal for automotive powertrain applications and power supplies for industrial equipment that operate in high temperature environments.
And the RBQ series qualified under the AEC-Q101 standard to ensure automotive-grade reliability.

Key Features

1. Low IR ensures stable operation at high temperatures

Reverse Power Loss Comparison

The RBQ series utilizes proprietary barrier formation technology to achieve the optimum balance between VF and IR for switching power supplies. As a result, reverse power loss is decreased by 60% compared to ROHM’s conventional products, further reducing the risk of thermal runaway at high temperatures. This makes them ideal for automotive powertrain and industrial power supplies that operate in high temperature environments.

2. ROHM completes its lineup with new 100V products

The addition of 12 new 100V products (6 for consumer + 6 for automotive) to the RBQ series brings the total to 38 products comprised of both cathode common and single types in 45V/65V/100V withstand voltages and 10A to 30A of current.

Application Examples

  • ・Industrial power supplies
  • ・Audio
  • ・Laptops
  • ・xEVs
  • ・Engine ECUs
  • ・Secondary rectification in AC/DC and DC/DC circuits

X

Most Viewed