ROHM Product Detail
Not Recommended for New Designs
RB531ES-30
RASMID™ Series - Schottky Barrier Diode
Not Recommended for New Designs
RB531ES-30
RASMID™ Series - Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB531ES-30
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB531ES-30T15R | RB532HS-30T15R |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | SMD0603 | SMD0603B |
| Unit Quantity | 15000 | 15000 |
| Minimum Packing Quantity | 15000 | 15000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-962 (DSN0603-2) | SOD-962 (DSN0603-2) |
| Package Size [mm] | 0.6x0.3 (t=0.29) | 0.6x0.3 (t=0.29) |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 30 | 30 |
| Reverse Voltage VR [V] | 30 | 30 |
| Average Rectified Forward Current IO [A] | 0.1 | 0.2 |
| IFSM [A] | 0.5 | - |
| Forward Voltage VF (Max.)[V] | 0.5 | 0.3 |
| IF @ Forward Voltage [A] | 0.1 | 0.01 |
| Reverse Current IR (Max.)[mA] | 0.05 | 0.015 |
| VR @ Reverse Current[V] | 30 | 10 |
| Tj[?] | - | 150 |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X