ROHM Product Detail

RB532HS-30
RASMID™ Series, 30V, 200mA, SOD-962 (DSN0603-2), Schottky Barrier Diode

RB532HS-30 is 0603-size Schottky Barrier Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB532HS-30T15R
Status | Recommended
Package | SMD0603B
Packing Type | Taping
Unit Quantity | 15000
Minimum Package Quantity | 15000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-962 (DSN0603-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.2

Forward Voltage VF(Max.)[V]

0.3

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.015

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x0.3 (t=0.29)

Find Similar

Features:

  • Small silicon package (SMD0603B)
  • High Accuracy Manufacturing
  • Dimension tolerance ±10um
  • Low VF

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68022
    • Ultra-compact, ultra-thin NFC wireless power supply (100 mW)
    • The ML7671RD3-EVK-001 is equipped with the ML7671 LSI on the transmitter side, while the ML7670RD3-EVK-001 incorporates the ML7670 LSI on the receiver side. By aligning the antennas, the system can charge a battery with a power transfer of 100 mW. This reference design enables wireless power transfer using an ultra‑compact, ultra‑thin PCB. Because it is built on an FPC substrate, it can also be integrated into curved enclosures such as smart rings.

X

Most Viewed