ROHM Product Detail
Not Recommended for New Designs
RB160M-60
Schottky Barrier Diode
Not Recommended for New Designs
RB160M-60
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB160M-60
| Part Number |
|
|
|
|
|---|---|---|---|---|
| Ordering Part Number | RB160M-60TR | RB160MM-60TR | RBR1MM60ATR | RBR1MM60ATFTR |
| Similar Level | - | Same Pinout, Package | Same Pinout, Package | Same Pinout, Package |
| Data Sheet | ||||
| Supply Status | Not Recommended for New Designs | Active | Recommended | Recommended |
| Package | PMDU | PMDU | PMDU | PMDU |
| Unit Quantity | 3000 | 3000 | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes | Yes |
| Package Code | SOD-123FL | SOD-123FL | SOD-123FL | SOD-123FL |
| Package Size [mm] | 3.5x1.6 (t=0.9) | 3.5x1.6 (t=0.9) | 3.5x1.6 (t=0.9) | 3.5x1.6 (t=0.9) |
| JEITA Package | SC-109B | SC-109B | SC-109B | SC-109B |
| Configuration | - | Single | Single | Single |
| Number of terminal | 2 | 2 | 2 | 2 |
| VRM [V] | 60 | 60 | 60 | 60 |
| Reverse Voltage VR [V] | 60 | 60 | 60 | 60 |
| Average Rectified Forward Current IO [A] | 1.0 | 1.0 | 1.0 | 1.0 |
| IFSM [A] | 30.0 | 30.0 | 20.0 | 20.0 |
| Forward Voltage VF (Max.)[V] | 0.55 | 0.55 | 0.53 | 0.53 |
| IF @ Forward Voltage [A] | 1.0 | 1.0 | 1.0 | 1.0 |
| Reverse Current IR (Max.)[mA] | 0.05 | 0.05 | 0.075 | 0.075 |
| VR @ Reverse Current[V] | 60 | 60 | 60 | 60 |
| Tj[?] | 150 | 150 | 150 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -40 | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 | 150 | 150 |
| Mounting Style | Surface mount | Surface mount | Surface mount | Surface mount |
| Common Standard | - | - | - | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X