ROHM Product Detail

RBR1MM60ATF
Low VF, 60V, 1A, SOD-123FL, Schottky Barrier Diode for Automotive

RBR1MM60ATF is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RBR1MM60ATFTR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

1

IFSM[A]

20

Forward Voltage VF(Max.)[V]

0.53

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.075

VR @ Reverse Current[V]

60

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RBR1MM60A   Grade| Standard Status|  Recommended

Reference Design / Application Evaluation Kit

 
X

Most Viewed