RSX101MM-30TF
30V, 1A, SOD-123FL, Schottky Barrier Diode for Automotive
						
						
						
						
						RSX101MM-30TF
						
						30V, 1A, SOD-123FL, Schottky Barrier Diode for Automotive
						 
						
						
					
				
			
		
			
				
				RSX101MM-30TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
1
IFSM[A]
45
Forward Voltage VF(Max.)[V]
0.39
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
30
Tj[℃]
150
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.5x1.6 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDU)
- High reliability
- Low VF / low IR