ROHM Product Detail

RBQ30NS45AFH
Low IR, 45V, 30A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

New alternative products may be available.

Product Detail

 
Part Number | RBQ30NS45AFHTL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

30

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.65

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

45

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Cathode common type.
・Low IR type, highly reliable.

Similar Products

 

Different Grade

RBQ30NS45A   Grade| Standard StatusActive

X

Most Viewed