ROHM Product Detail

RBQ30NS45A
Low IR, 45V, 30A, TO-263S (D2PAK), Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBQ30NS45ATL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

30

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.65

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

45

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

・Cathode common type.
・Low IR type, highly reliable.

Similar Products

 

Different Grade

RBQ30NS45AFH   Grade| Automotive Status|  Active

X

Most Viewed