ROHM Product Detail
 
								
									
										Last Time Buy
									
								
								
				
							
						RN141G
PIN Diode
						
						
							
								Last Time Buy
							
						
						
						
						RN141G
						
						PIN Diode
						 
						
						
					
				
			
		
			
				Products discontinuation (EOL) has been announced.
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For RN141G
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | RN141GT2R | RN141CMT2R | 
| Similar Level | - | Similar Specification | 
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended | 
| Package | VMD2 | VMN2M | 
| Unit Quantity | 8000 | 8000 | 
| Minimum Packing Quantity | 8000 | 8000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | SOD-723 | SOD-923 | 
| Package Size [mm] | 1.4x0.6 (t=0.55) | 1.0x0.6 (t=0.4) | 
| JEITA Package | SC-104A | - | 
| Configuration | Single | Single | 
| Number of terminal | 2 | 2 | 
| Reverse Voltage VR[V] | 50 | 50 | 
| IF[mA] | 100.0 | 100.0 | 
| Tj[?] | 150 | 150 | 
| Ct[pF] | 0.8 | 0.8 | 
| VR @ Ct [V] | 1 | 1 | 
| f @ Ct [MHz] | 1 | 1 | 
| rF[O] | 2.0 | 2.0 | 
| IF @ rF [mA] | 3 | 3 | 
| f @ rF [MHz] | 100 | 100 | 
| Storage Temperature (Min.)[°C] | -55 | -55 | 
| Storage Temperature (Max.)[°C] | 150 | 150 | 
| Mounting Style | Surface mount | Surface mount | 
 
									
		Show / Hide Parameters
		
		
	
		X