RN141CM
PIN Diodes

RN141CM is a PIN diode with small mold package, suitable for high frequency switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RN141CMT2R
Status | Recommended
Package | VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

50

IF[mA]

100

Tj[°C]

150

Ct[pF]

0.8

VR @ Ct [V]

1

f @ Ct [MHz]

1

rF[Ω]

2

IF @ rF [mA]

3

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x1 (t=0.4)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF
  • Low capacitance
X

Most Viewed