Product Detail
Specifications:
Supply Voltage (V)
3.3/1.2
Input
Single/Dual LVDS
(RGB666/888)
MIPI CSI-2
(RGB565/666/888
YUV422-8bit)
MIPI DSI
(RGB565/888
YUV422-8bit)
Output
eDP
(RGB565/666/888)
Feature
LVDS/MIPI CSI-2/DSI to eDP
Operating Temperature (℃)
-40 to 105
Halogen Free Support
Yes
Automotive Grade
Yes