video_video-interface
The Video interface LSI converts Analog / LVDS / MIPI signal to SoC input/output format.
It enables to easily connect between SoC and other blocks.
Products | Product Brief | Feature | Operating Temperature (℃) |
Package | Automotive Grade |
---|---|---|---|---|---|
Inteface Bridge | INQUIRY | LVTTL, LVDS, MIPI CSI-2 to LVTTL, LVDS, MIPI CSI-2 | -40 to +105 | WQFN64 | 〇 |
MIPI Virtual Channel outputs | |||||
MIPI CSI-2 to MIPI CSI-2 | -40 to +85 | TQFP100 | 〇 | ||
MIPI Virtual Channel input/outputs | |||||
LVDS, MIPI CIS-2/DSI to MIPI DSI/CSI-2, eDP | -40 to +85 | WQFN64 | 〇 | ||
Video Decoder Please review the product family Video Encoder |
INQUIRY | CVBS, Compoent to LVTTL, MIPI CSI-2 | -40 to +85 | TQFP48 | 〇 |
-40 to +105 | WQFN32 | ||||
TQFP64 | |||||
HD-ACT to LVTTL, MIPI CSI-2 | -40 to +105 (T.B.D) |
WQFN36 | 〇 | ||
Video Encoder Please review the product family Video Encoder |
INQUIRY | LVTTL to CVBS | -40 to +85 | TQFP48 | 〇 |
LVTTL, MIPI CSI-2 to HD-ACT | -40 to +105 (T.B.D) |
WQFN40 |
For more details, pleaseinquire here.We will propose products that satisfy our customers.
Video Interface
LVDS / MIPI / eDP Input / Output Type
Overview
The Video interface LSIs convert Analog / LVTTL / LVDS / MIPI signal to SoC input/output format. It enables easy connection between SoC and other blocks.Adapting video signal formats between video input devices (such as in-vehicle cameras and drive recorders, etc.), SoC (System-on-Chip), and LCD panels, making system configuration easier.
We are planning to release products compatible with high-resolution analog and eDP.
Product Features
ROHM offers a lineup of video interface LSIs with various features.
- Supports various interface conversions between Analog, LVTTL, LVDS, MIPI CSI-2/DSI, and eDP, etc.
- Compatible with larger panels/higher resolution (6K)
⇒ Adoption of eDP 5.4Gbps/lane - Addressing the shortage of SoC input/output ports Addressing the shortage of SoC input/output ports
⇒ Adoption of MIPI CSI-2 4Virtual Channel - Achieving high-definition video display with analog transmission
⇒ Adoption of HD-ACT (High Definition-Analog Composite Transport) technology developed by LAPIS TECHNOLOGY™
Convertible video signal
● Mass production 〇 Under development
Input | ||||||||
Output | ||||||||
High Definition CVBS (**)HD-ACT |
CVBS | Component | LVTTL | LVDS(OLDI) | MIPI CSI-2 | MIPI DSI | eDP | |
High Definition CVBS (**)HD-ACT |
〇 | 〇 | ||||||
CVBS | ● | ● | ||||||
Component | ● | |||||||
LVTTL | 〇 | ● | ● | 〇 | ● | |||
LVDS(OLDI) | ● | ● | ● | 〇 | 〇 | |||
MIPI CSI-2 | 〇 | ● | ● | ● | 〇 | 〇 | ||
MIPI DSI | 〇 | 〇 | 〇 |
⋆HD-ACT(High Definition-Analog Composite Transport)technology
Applications
![LAPIS TECHNOLOGY™ video decoders LSI applications](/documents/11303/12743674/video_interface_pic_02%402x.webp/5a0dce02-dcd9-3ace-4072-3a20564b8b49?t=1714128390853)
The Video interface LSIs can be used in in-vehicle video equipment such as in-vehicle cameras, drive recorders, CIDs, and clusters, as well as consumer equipment such as video intercoms.
LAPIS 製品ナビ