Product Detail
Specifications:
Supply Voltage (V)
3.3(1.8)/1.5
Input
ITU-R BT.656
YUV 8bit
Single/Dual LVDS
(RGB666/888)
MIPI CSI-2
(RGB565/888,
YUV422-8bit)
Output
ITU-R BT.656
YUV 8/16bit
Single/Dual LVDS
(RGB666/888)
MIPI CSI-2
(RGB565/888,
YUV422-8bit)
Two Virtual Channel Supported
Feature
LVTTL/LVDS/MIPI CSI-2 I/F,
LVTTL/LVDS/MIPI CSI-2 to LVTTL/LVDS/MIPI CSI-2 translate,
MIPI Virtual Channel output
Operating Temperature (℃)
-40 to 105
Halogen Free Support
Yes
Automotive Grade
Yes