Product Detail
Specifications:
Supply Voltage (V)
3.3/1.5
Input
RGB888
MIPI CSI-2
(RGB565/888,
YUV422-8bit)
MIPI DSI
(RGB565/888,
YUV422-8bit)
Output
Single/Dual LVDS
(RGB666/888)
MIPI CSI-2
(RGB565/888,
YUV422-8bit)
Feature
LVTTL/MIPI DSI/CSI-2 to
LVDS/MIPI CSI-2
Separate one image into two
Operating Temperature (℃)
-40 to 85
Halogen Free Support
Yes
Automotive Grade
Yes