ML86V76580
Video Encoders - CVBS

Lapis

The video encoders are LSIs that convert digital data into analog video signal.
They are applicable to NTSC / PAL of the world major formats and ideal for the worldwide video devices.

Features1:Video LSIs for Automotive Systems,Top market share in Japan
LCD monitors are now used for car audio and rearview mirror as well as car navigation system. For these applications LAPIS Technology continues to work on LSI development mainly for video decoder, video encoder and display controller, in order to meet customer needs.
Making use of experience in providing video LSIs to a number of major domestic (Japan) car accessory makers for a long time, LAPIS Technology has accumulated the technology for achieving high video quality while driving or in a hostile environment such as wide temperature variation.

Features2:No external low-pass filter required + supports direct connection to TV
LAPIS Technology video encoders decrease folding noise by performing high-speed sampling at 54MHz, eliminating the need for an external low-pass filter, reducing parts costs while enabling direct connection to TVs(ML86V76580,ML86640).

Buy Sample
Buy

Product Detail

 
Part Number | ML86V76580
Status | Recommended
Package | TQFP48
RoHS | Yes

Specifications:

Supply Voltage (V)

3.3/1.8

Input (Analog) Terminal

CVBS

Input (Analog) Type

NTSC
PAL

Input

ITU-R BT.656
YUV 8bit

Pixel Frequency

12.2727MHz, 13.5MHz,
14.3181MHz, 14.75MHz

Feature

75Ω drive

Operating Temperature (℃)

-40 to 85

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar

The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.

X

Most Viewed