BD5424EFS
Analog Input / BTL Output Class-D Speaker Amplifier
						
						
						
						
						BD5424EFS
						
						Analog Input / BTL Output Class-D Speaker Amplifier
						 
						
						
					
				
			
		
			
				
				BD5424EFS is a 20W + 20W stereo class-D power amplifier IC, developed for space-saving and low heat-generation applications such as low-profile TV sets. The IC employs state-of-the-art Bipolar, CMOS, and DMOS (BCD) process technology that eliminates turn-on resistance in the output power stage and internal loss due to line resistances up to an ultimate level. With this technology, the IC has achieved high efficiency of 91% (10W + 10W output with 8Ω load), which is the top class inthe industry. The IC, in addition, employs a compact back-surface heat radiation type power package to achieve low power consumption and low heat generation and eliminates necessity of installing an external radiator, up to a total output of 40W.This product satisfies both needs for drastic downsizing, low-profile structures and powerful, high-quality playback of the sound system.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Grade
Standard
Circuit Type
Class D
Number of Ch
2(Analog)
Speaker Amp Output Power(Max.)[W]
20
Gain [dB]
28
Maximum Output [W,RL=8Ω]
20+20
Minimum Load [Ω]
4
Input Type
Single
Stand-by Current [µA]
12000
Power Supply Voltage (Min.) [V]
10
Power Supply Voltage (Max.) [V]
18
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・ A high efficiency of 91% (10W + 10W output with 8Ω load), which is the highest grade in the industry and low heat-generation.・ An output of 20W + 20W (17V, with 8Ω load) is allowed without an external heat radiator.
・ Driving a lowest rating load of 3.6Ω is allowed.
・ Pop noise upon turning power on/off and power interruption has been reduced.
・ High-quality audio muting is implemented by soft-switching technology.
・ An output power limiter function limits excessive output to speakers.
・ High-reliability design provided with built-in protection circuits against high temperatures, against VCC shorting and GND shorting, against reduced-voltage, and against applying DC voltage to speaker.
8) A master/slave function allowing synchronization of multiple devices reduces beat noises.
9) Adjustment of internal PWM sampling clock frequencies (350kHz to 500kHz) allows easy protective measures against unwanted radio emission to AM radio band.
10) A compact back-surface heat radiation type power package is employed.
HTSSOP-A44 (5mm × 7.5mm × 1.0mm, pitch 0.8mm)
Reference Design / Application Evaluation Kit
- 
														  - Evaluation Board - BD5424EFS-EVK-001
- BD5424EFS is a 20W + 20W stereo class-D power amplifier IC, developed for space-saving and low heat-generation applications such as low-profile TV sets. The IC employs state-of-the-art Bipolar, CMOS, and DMOS (BCD) process technology that eliminates turn-on resistance in the output power stage and internal loss due to line resistances up to an ultimate level.