Product Overview
		
			ROHM developed the BD9x family of buck DC/DC converters to meet the various requirements of DC/DC converter applications. From the matrix of input voltage and output current, users can easily find the ideal power supply solution to fit required specifications. The optimum product can also be selected based on high-speed response control, light load mode, and other characteristics.
		
			Samples can be purchased online through authorized distributors, along with evaluation boards that make it possible to immediately verify operation.
		
	 
	
	
		
			Evaluation Board Lineup
		
			Find the product that meets the required specifications from the lineup table. Click on a part number to go to the product page or on the board/sample links to jump to the inventory page on distributor websites. (Please note that ICs of the same color are pin-compatible)
		 
		
		 
	
	
		
			Features
		
			The BD9x series is comprised of a range of models to meet customer needs.
		
			[BD9x Family Product Tree]
		
			 
			
				
				
					Asynchronous Rectification (Diode Rectification)
					Current Mode Control
			 
			
				
					
						BD9A100MUV2.7-5.5V,1.0A,1MHz BD9A101MUV-LB2.7-5.5V,1.0A,1MHz BD9E102FJ7.0-26V,1.0A,570kHz BD9A300MUV/ BD9A301MUV-LB2.7-5.5V,3.0A,1MHz BD9A400MUV2.7-5.5V,4.0A,1MHz BD9A600MUV2.7-5.5V,6.0A,1MHz 
				 
				
					
						BD9E100FJ-LB7.0-36V,1.0A,1MHz BD9E101FJ-LB7.0-36V,1.0A,570kHz BD9E300EFJ-LB7.0-36V,2.5A,1MHz BD9E301EFJ-LB 7.0-36V,2.5A,570kHz BD9C301FJ/ BD9C301FJ-LB4.5-18V,3.0A,500kHz BD9C401EFJ4.5-18V,4.0A,500kHz BD9C501EFJ4.5-18V,5.0A,500kHz BD9C601EFJ 4.5-18V,6.0A,500kHz 
				 
				
					Synchronous Rectification
					Current Mode Control
			 
			
				
					
						BD9B100MUV 2.7-5.5V,1.0A,1M/2MHz BD9B200MUV 2.7-5.5V,2.0A,1M/2MHz BD9B300MUV/ BD9B301MUV-LB 2.7-5.5V,3.0A,1M/2MHz BD9D321EFJ4.5-18V,3.0A,700kHz BD9B400MUV 2.7-5.5V,4.0A,1M/2MHz BD9B500MUV 2.7-5.5V,5.0A,1M/2MHz BD9B600MUV 2.7-5.5V,6.0A,1M/2MHz 
				 
				
				
					Synchronous Rectification
					On-Time Control
			 
		 
		
			[Synchronous/Asynchronous Rectification]
		
			In addition to the standard asynchronous rectification method it is possible to eliminate the external diode, and multiple high efficiency synchronous rectification types are available that cover the entire voltage range.
		
			[Fast Transient Reponse Control Method]
		
			Current-mode operation offers faster transient response characteristics than conventional voltage-mode control. In addition, phase compensation can easily be set and output ripple further reduced. The lineup also includes models that utilize hysteresis control to provide faster transient response than current mode and that do not require phase compensation.
		
			[Improved Efficiency at Light Loads]
		
			Light load mode reduces the operating current when the load current decreases and the switching frequency remains low, improving efficiency. And the switching frequency will vary depending on the load current, making it important to take the internal signal interference into consideration.
		
			
				[Thin, Compact Package with Superior Heat Dissipation]
			
				An exposed pad enables high efficiency heat dissipation from the backside of the package to the PCB, making it possible to achieve a 6A DC/DC solution in a compact form factor.
			
				[Support for Small Lots]
			
				Part numbers ending with -LB are designed for industrial equipment requiring long-term supply and superior reliability. They are available in smaller reels in order to eliminate waste and excess inventory during smaller production runs.
		 
		
			
				 
				
					HTSOP-J8
				
					4.90mm×6.00mm
					h: 1.00mm
			 
			
				 
				
					VQFN016V3030
				
					3.00mm×3.00mm
					h: 1.00mm
			 
		 
	 
	
	
		
			ROHM utilizes the latest technologies to develop products and solutions optimized to customer and market needs.
		
 
	 
Product Overview
ROHM developed the BD9x family of buck DC/DC converters to meet the various requirements of DC/DC converter applications. From the matrix of input voltage and output current, users can easily find the ideal power supply solution to fit required specifications. The optimum product can also be selected based on high-speed response control, light load mode, and other characteristics.
Samples can be purchased online through authorized distributors, along with evaluation boards that make it possible to immediately verify operation.
Download various technical documents and materials (i.e. selection guide)
Select the ideal power supply solution based on set requirements from the matrix of input voltage and output current.
Evaluation Board Lineup
Find the product that meets the required specifications from the lineup table. Click on a part number to go to the product page or on the board/sample links to jump to the inventory page on distributor websites. (Please note that ICs of the same color are pin-compatible)
Features
The BD9x series is comprised of a range of models to meet customer needs.
[BD9x Family Product Tree]
Current Mode Control
Current Mode Control
On-Time Control
[Synchronous/Asynchronous Rectification]
In addition to the standard asynchronous rectification method it is possible to eliminate the external diode, and multiple high efficiency synchronous rectification types are available that cover the entire voltage range.
[Fast Transient Reponse Control Method]
Current-mode operation offers faster transient response characteristics than conventional voltage-mode control. In addition, phase compensation can easily be set and output ripple further reduced. The lineup also includes models that utilize hysteresis control to provide faster transient response than current mode and that do not require phase compensation.
[Improved Efficiency at Light Loads]
Light load mode reduces the operating current when the load current decreases and the switching frequency remains low, improving efficiency. And the switching frequency will vary depending on the load current, making it important to take the internal signal interference into consideration.
[Thin, Compact Package with Superior Heat Dissipation]
An exposed pad enables high efficiency heat dissipation from the backside of the package to the PCB, making it possible to achieve a 6A DC/DC solution in a compact form factor.
[Support for Small Lots]
Part numbers ending with -LB are designed for industrial equipment requiring long-term supply and superior reliability. They are available in smaller reels in order to eliminate waste and excess inventory during smaller production runs.
HTSOP-J8
4.90mm×6.00mm
h: 1.00mm
VQFN016V3030
3.00mm×3.00mm
h: 1.00mm
ROHM utilizes the latest technologies to develop products and solutions optimized to customer and market needs.
Latest News